Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

New locating pins with ball-end from KIPP - precise fastening made easy

HEINRICH KIPP WERK is expanding its product range with new locating pins with ball-end and internal thread (K0350/K0351), a sophisticated solution for precise and repeatable fastening. These pins are ideal as aids for applications in assembly, fixture and clamping systems - wherever components need to be joined together securely and accurately.

Advantages in use

The ball on the point ensures reliable centring, compensates for positional and angular errors and thus reduces the so-called stuck drawer effect, i.e. tilting during joining. The result: significantly simplified assembly processes and greater process reliability - even under difficult conditions.

The internal thread (optionally with blind hole or through-hole), ensures the pins can be mounted and removed flexibly - for example on baseplates or fixtures.

With this new product, KIPP delivers a practical, modular solution for modern production environments that meets the highest demands for precision and flexibility.